Economy Power (EP) Connector Series Power Terminal

Economy Power (EP) Connector Series Power Terminal
  • Volume Discount
A compact connector developed to correspond to a variety of equipment for secondary power supply wire to circuit board connection.
[Features]
·Product lineup with 3 types of pitch: 2.5 mm, 3.96 mm, 7.92 mm.
·Flat crimp barrel.
·Protect locking lever protects from lever damage.
[Applications]
·Optimal for secondary power supply wire to circuit board connection.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1318912-1

Part Number
1318912-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

0.07 €

56 Available 5 Days 10

Loading...

  1. 1

Basic information

Applicable pin/contact Female Application Cable Connection Wire connection method Crimp
Connection direction Straight Applicable wire range(AWG) 18-22 Applicable wire range(mm2) 0.3-0.89
Packing Type Individual Insulation coating outer diameter(mm) 1.7-3.0 Material Phosphor bronze
Finish Pre-tin Hand tool model number 1366402-1

This page is Economy Power (EP) Connector Series Power Terminal, part number 1318912-1.
You can find the detail information about specifications and dimensions on part number 1318912-1.

Tech Support