Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
170108-4
Applicable pin/contact | Female | Application | Cable Connection | Wire connection method | Crimp |
---|---|---|---|---|---|
Connection direction | Straight | Applicable wire range(AWG) | 18-14 | Applicable wire range(mm2) | 0.75-2.27 |
Material | Brass | Finish | Tin plating | Hand tool model number | 720725-1 |
This page is Faston 250 Series Dedicated Receptacle Terminal, part number 170108-4.
You can find the detail information about specifications and dimensions on part number 170108-4.