Multi-lock / IO connector series, connector housing (173851-1)

Multi-lock / IO connector series, connector housing 173851-1
  • Volume Discount

Product Details:

Manufacturer part number: 173851-1

Brand: TE CONNECTIVITY

Price: 1.15

Delivery time: 5 Days


Technical Data:

Connector Shape: Round

Applicable pin/contact: Female (socket)

Number Of Cores: 12 (2 columns x 5 + center: 2)

Type: Housing for female terminal

Center line (pitch): 3.5, 5.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

173851-1

Part Number
173851-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSConnector Shape Applicable pin/contact Number Of Cores Type Center line (pitch)
(mm)
Shell Size Color (Housing)

1.15 €

4 Available 5 Days 10RoundFemale (socket)12 (2 columns x 5 + center: 2)Housing for female terminal3.5, 5.531.8 mm (W) x 26.05 mm (H) x 21.6 mm (L)Natural Color

Loading...

  1. 1

Basic information

Connector series initials Number Number Other Application Cable Connection
Connection direction Straight Material (Housing) PBT

This page is Multi-lock / IO connector series, connector housing, part number 173851-1.
You can find the detail information about specifications and dimensions on part number 173851-1.

Variation of this product

Part Number
173850-1
174044-2
174058-2
174923-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSConnector Shape Applicable pin/contact Number Of Cores Type Center line (pitch)
(mm)
Shell Size Color (Housing)

1.14 €

4 Available 5 Days 10Square shapeFemale (socket)8 (2 columns x 3 + center: 2)Housing for female terminal3.5, 5.524.8 mm (W) x 26.05 mm (H) x 21.6 mm (L)Natural Color

1.22 €

4 Available 5 Days 10Square shapeFemale (socket)8 (2 columns x 4)Housing for female terminal2.514 mm (W) x 18.9 mm (H) x 18.5 mm (L)Black

1.23 €

4 Available 5 Days 10Square shapeMale (plug)12 (2 columns x 6)Housing for male terminal2.523.7 mm (W) x 17.85 mm (H) x 32.8 mm (L)Black

1.03 €

4 Available 5 Days 10Square shapeFemale (socket)6 (1 column x 6)Housing for female terminal3.534.4 mm (W) x 15.9 mm (H) x 21.6 mm (L)Natural Color

Tech Support