Manufacturer part number: 170429-2
Brand: TE CONNECTIVITY
Price: 13.90 €
Delivery time: 5 Days
Packing Type: Individual
Finish: Pre-tin
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
170429-2
Applicable pin/contact | Male | Application | Cable Connection | Wire connection method | Crimp |
---|---|---|---|---|---|
Connection direction | Straight | Applicable wire range(AWG) | 26-20 | Applicable wire range(mm2) | 0.14-0.52 |
Insulation coating outer diameter(mm) | 1.1 to 1.9 | Material | Phosphor bronze | Hand tool model number | 91566-1 |
This page is EI series, wire circuit board connector terminal, part number 170429-2.
You can find the detail information about specifications and dimensions on part number 170429-2.
Part Number |
---|
170429-3 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Packing Type | Finish |
---|---|---|---|---|---|---|---|---|
25.89 € | 100 Pieces Per Package | 1 pack | Available | 5 Days | 10 | Chain | Nickel base plating / Tip: Gold plating |