BNC Connector Relay 75 Ω Adapter (Part Numbers)

BNC Connector Relay 75 Ω Adapter
  • Volume Discount
Coaxial Connector BNC Type Relay 75 Ω Adapter.
[Features]
· Compact and lightweight with a bayonet lock system that allows for easy joining of connectors.
· Depending on the intended use and environment, mounting panel and three-way branch types are available.
· Nominal impedance is 75 Ω.
[Applications]
· When frequency exceed 200 MHz.
· Connections and relays for video and audio equipment.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BNCC-BA-JJ-75

Part Number
BNCC-BA-JJ-75
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

15.74 €

1 Available 5 Days 10

Loading...

  1. 1

Basic information

Connector Shape Coaxial Connector series initials A/B/C A/B/C BNC
Applicable pin/contact Female (socket) Number Of Cores 1 Application Panel Mount
Allowable Voltage(V) 500 Connection direction Straight Protection function (environmentally resistant) N/A
Impedance(Ω) 75 Surface treatment: Main body Ni Surface treatment: Contact Au
Voltage standing wave ratio 1.2 max @ DC to 3.0 GHz Specifications Thickness of mountable panels: 2.0 mm to 5.5 mm Vertical(mm) Hex 19.0
Depth(mm) 39 Connection Method Bayonet lock system Note Accessories: hex nuts

This page is BNC Connector Relay 75 Ω Adapter, part number BNCC-BA-JJ-75.
You can find the detail information about specifications and dimensions on part number BNCC-BA-JJ-75.

Tech Support