Conversion Connector For SMA Connector Relay (Part Numbers)

Conversion Connector For SMA Connector Relay
Coaxial connector SMA type and reverse SMA relay adapter.
[Features]
· SMA connector and reverse SMA conversion connector.
· Single-action fit types also available for measuring devices.
· Nominal impedance is 60 Ω.
[Applications]
· Suitable for connection and relay of measuring instruments and devices and communications equipment such as wireless LAN/M2M devices, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RPSMAP-SMAJ

Part Number
RPSMAP-SMAJ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

12.87 €

1 5 Days 10

Loading...

  1. 1

Basic information

Connector Shape Coaxial Connector series initials S/T/U S/T/U SMA
Applicable pin/contact Female (socket) Number Of Cores 1 Application Cable Connection
Allowable Voltage(V) 500 Connection direction Straight Protection function (environmentally resistant) N/A
Impedance(Ω) 50 Surface treatment: Main body Au Surface treatment: Contact Au
Voltage standing wave ratio 1.2 max @ DC to 8.0 GHz Vertical(mm) Hex 8.0 Depth(mm) 18.4
Connection Method Screw Note RPSMAP side protective cap included

This page is Conversion Connector For SMA Connector Relay, part number RPSMAP-SMAJ.
You can find the detail information about specifications and dimensions on part number RPSMAP-SMAJ.

Tech Support