Manufacturer part number: TMDEN280509-FA
Brand: NICHIFU TERMINAL INDUSTRIES
Price: 30.32 €
Delivery time: 6 Days
Mating tab thickness: 0.5 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TMDEN280509-FA
Type | Insertion Type Connector | Shape | Insertion Type | Series | 110 |
---|---|---|---|---|---|
Outer Diameter(mm) | 3.2 | Overall Length(mm) | 19.5 | Conforming wire size(AWG) | 18 to 16 |
Insulation material | Nylon | Insulation coating (color) | Transparent Red | Number with packs(Piece) | 100 |
This page is Male Plug-In Type Connection Terminal (Insulated Coupling Type) 110 Series, part number TMDEN280509-FA.
You can find the detail information about specifications and dimensions on part number TMDEN280509-FA.
Part Number |
---|
TMDEN280809-FA |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Mating tab thickness (mm) |
---|---|---|---|---|---|---|---|
30.32 € | 100 Pieces Per Package | 1 pack | Available | 6 Days | 10 | 0.8 |