φ22 mm Pushbutton Switch (Illumination Type) A22NL Series (Part Numbers)

φ22 mm Pushbutton Switch (Illumination Type) A22NL Series

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
φ22 mm pushbutton switch. Helps miniaturize control panels with shortened body length and changed wiring direction. Easy wiring push-in Plus terminal block type is now available.

[Workability]
· The wiring direction is changed to improve the visibility of wires (Push-in Plus terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
· Same size as A22NL (illuminated type) and A22NN (non-illuminated type)
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 4X/13 for protective structure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A22NL-MMM-TWA-P002-YC

Part Number
A22NL-MMM-TWA-P002-YC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSOperating part shape Card included Terminal shape Mounting Hole Contact Configuration Operating function Color of Operating Unit Operating part dimensions - vertical
(mm)
Operating part dimensions - horizontal
(mm)
Panel depth dimensions
(mm)
Bezel Material Button Color (when Lit) LED Lamp Color LED Lamp Voltage
(V)
Unit Position (1-2-3)

23.42 €

1 Available 7 Days 10Mushroom typeN/AInsertion Terminal[Other] 000501bMomentaryWhite47.64060.2MetalMilky WhiteYellowAC/DC 24Blank-Lighting Unit-NC

Loading...

  1. 1

Basic information

Type Illuminated Push-Button Protection function Available Safety standards CE / UL / CUL / TUV / CCC / CSA
Button (Transparent/Opaque) Transparency Contact (for General Load) Rated Isolation Voltage(V) 600 Contact (for General Load) Rated Conductive Current(A) 10
IP Protection Degree IP66

This page is φ22 mm Pushbutton Switch (Illumination Type) A22NL Series, part number A22NL-MMM-TWA-P002-YC.
You can find the detail information about specifications and dimensions on part number A22NL-MMM-TWA-P002-YC.

Variation of this product

Part Number
A22NL-BGA-TAA-G100-AC
A22NL-BGA-TAA-G100-AD
A22NL-BGA-TAA-G100-AE
A22NL-MMM-TWA-P100-WB
A22NL-MMM-TWA-P100-WC
A22NL-MMM-TWA-P100-WE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSOperating part shape Card included Terminal shape Mounting Hole Contact Configuration Operating function Color of Operating Unit Operating part dimensions - vertical
(mm)
Operating part dimensions - horizontal
(mm)
Panel depth dimensions
(mm)
Bezel Material Button Color (when Lit) LED Lamp Color LED Lamp Voltage
(V)
Unit Position (1-2-3)

22.10 €

1 7 Days 10[Round] Full Guard TypeAvailableScrew terminalOther1aAlternateBlue473064.4ResinBlueBlueAC/DC 24NO-Lighting Unit-Blank

24.85 €

1 Available 6 Days -[Round] Full Guard TypeAvailableScrew terminalOther1aAlternateBlue473064.4ResinBlueBlueAC 100/110/120NO-Lighting Unit-Blank

24.85 €

1 6 Days 10[Round] Full Guard TypeAvailableScrew terminalOther1aAlternateBlue473064.4ResinBlueBlueAC 200/220/230/240NO-Lighting Unit-Blank

26.35 €

1 Available 6 Days 10Mushroom typeN/AInsertion TerminalOther1aMomentaryWhite47.64060.2MetalWhiteWhiteAC/DC 12NO-Lighting Unit-Blank

26.35 €

1 Available 7 Days 10Mushroom typeN/AInsertion TerminalOther1aMomentaryWhite47.64060.2MetalWhiteWhiteAC/DC 24NO-Lighting Unit-Blank

28.49 €

1 Available 6 Days 10Mushroom typeN/AInsertion TerminalOther1aMomentaryWhite47.64060.2MetalWhiteWhiteAC 200/220/230/240NO-Lighting Unit-Blank

Tech Support