Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A22NL-BMA-TOA-G100-OB
Part Number
|
---|
A22NL-BMA-TOA-G100-OB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Operating part shape | Card included | Terminal shape | Mounting Hole | Contact Configuration | Operating function | Color of Operating Unit | Operating part dimensions - vertical (mm) | Operating part dimensions - horizontal (mm) | Panel depth dimensions (mm) | Bezel Material | Button Color (when Lit) | LED Lamp Color | LED Lamp Voltage (V) | Unit Position (1-2-3) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.78 € | 1 | 6 Days | 10 | Mushroom type | N/A | Screw terminal | [Other] 00050 | 1a | Alternate | [Amber] Orange | 47 | 40 | 66 | Resin | Orange | Orange | AC/DC 12 | NO-Lighting Unit-Blank |
Loading...
Type | Illuminated Push-Button | Protection function | Available | Safety standards | CE / UL / CUL / TUV / CCC / CSA |
---|---|---|---|---|---|
Button (Transparent/Opaque) | Transparency | Contact (for General Load) Rated Isolation Voltage(V) | 600 | Contact (for General Load) Rated Conductive Current(A) | 10 |
IP Protection Degree | IP66 |
This page is φ22 mm Pushbutton Switch (Illumination Type) A22NL Series, part number A22NL-BMA-TOA-G100-OB.
You can find the detail information about specifications and dimensions on part number A22NL-BMA-TOA-G100-OB.
Configure
Basic Attributes
Mounting Hole
Color of Operating Unit
Operating part shape
Card included
Terminal shape
Contact Configuration
Operating function
Operating part dimensions - vertical(mm)
Operating part dimensions - horizontal(mm)
Panel depth dimensions(mm)
Bezel Material
Button Color (when Lit)
LED Lamp Color
LED Lamp Voltage(V)
Unit Position (1-2-3)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A22NL-BGA-TAA-G100-AC |
A22NL-BGA-TAA-G100-AD |
A22NL-BGA-TAA-G100-AE |
A22NL-BMA-TOA-G100-OC |
A22NL-BMA-TOA-G101-OB |
A22NL-BMA-TOA-G101-OC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Operating part shape | Card included | Terminal shape | Mounting Hole | Contact Configuration | Operating function | Color of Operating Unit | Operating part dimensions - vertical (mm) | Operating part dimensions - horizontal (mm) | Panel depth dimensions (mm) | Bezel Material | Button Color (when Lit) | LED Lamp Color | LED Lamp Voltage (V) | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.10 € | 1 | 7 Days | 10 | [Round] Full Guard Type | Available | Screw terminal | Other | 1a | Alternate | Blue | 47 | 30 | 64.4 | Resin | Blue | Blue | AC/DC 24 | NO-Lighting Unit-Blank | ||
24.85 € | 1 | Available | 6 Days | - | [Round] Full Guard Type | Available | Screw terminal | Other | 1a | Alternate | Blue | 47 | 30 | 64.4 | Resin | Blue | Blue | AC 100/110/120 | NO-Lighting Unit-Blank | |
24.85 € | 1 | 6 Days | 10 | [Round] Full Guard Type | Available | Screw terminal | Other | 1a | Alternate | Blue | 47 | 30 | 64.4 | Resin | Blue | Blue | AC 200/220/230/240 | NO-Lighting Unit-Blank | ||
21.15 € | 1 | 7 Days | 10 | Mushroom type | N/A | Screw terminal | Other | 1a | Alternate | [Amber] Orange | 47 | 40 | 66 | Resin | Orange | Orange | AC/DC 24 | NO-Lighting Unit-Blank | ||
26.77 € | 1 | 6 Days | 10 | Mushroom type | N/A | Screw terminal | Other | 2a | Alternate | [Amber] Orange | 47 | 40 | 66 | Resin | Orange | Orange | AC/DC 12 | NO-Lighting Unit-NO | ||
23.79 € | 1 | 7 Days | 10 | Mushroom type | N/A | Screw terminal | Other | 2a | Alternate | [Amber] Orange | 47 | 40 | 66 | Resin | Orange | Orange | AC/DC 24 | NO-Lighting Unit-NO |