Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A22NN-BGM-NWA-P112-NN
Part Number
|
---|
A22NN-BGM-NWA-P112-NN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Operating part shape | Card included | Terminal shape | Mounting Hole | Contact Configuration | Operating function | Color of Operating Unit | Operating part dimensions - vertical (mm) | Operating part dimensions - horizontal (mm) | Panel depth dimensions (mm) | Bezel Material | Button (Transparent/Opaque) | Button Color (when Lit) | LED Lamp Color | LED Lamp Voltage (V) | Unit Position (1-2-3) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.05 € | 1 | 6 Days | 10 | Illuminated Push-Button | [Round] Protruding Type | N/A | Screw terminal | - | 2a | Momentary | White | 47.6 | 30 | 58.6 | Metal (Round) | Transparency | Milky White | Yellow | AC 200/220/230/240 | NO-Lighting Unit-NO |
Loading...
Protection function | Available | Safety standards | CE / UL / CUL / TUV / CCC / CSA | Contact (for General Load) Rated Isolation Voltage(V) | 600 |
---|---|---|---|---|---|
Contact (for General Load) Rated Conductive Current(A) | 10 | IP Protection Degree | IP66 |
This page is φ22 mm Pushbutton Switch (Non-illumination Type) A22NN Series, part number A22NN-BGM-NWA-P112-NN.
You can find the detail information about specifications and dimensions on part number A22NN-BGM-NWA-P112-NN.
Configure
Basic Attributes
Operating part shape
Mounting Hole
Type
Card included
Terminal shape
Contact Configuration
Operating function
Color of Operating Unit
Operating part dimensions - vertical(mm)
Operating part dimensions - horizontal(mm)
Panel depth dimensions(mm)
Bezel Material
Button (Transparent/Opaque)
Button Color (when Lit)
LED Lamp Color
LED Lamp Voltage(V)
Unit Position (1-2-3)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A22NN-BGA-NGA-G102-NN |
A22NN-BGA-NGA-G111-NN |
A22NN-BGA-NGA-G112-NN |
A22NN-BGM-NWA-P122-NN |
A22NN-BGM-NWA-P202-NN |
A22NN-BGM-NWA-P222-NN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Type | Operating part shape | Card included | Terminal shape | Mounting Hole | Contact Configuration | Operating function | Color of Operating Unit | Operating part dimensions - vertical (mm) | Operating part dimensions - horizontal (mm) | Panel depth dimensions (mm) | Bezel Material | Button (Transparent/Opaque) | Button Color (when Lit) | LED Lamp Color | LED Lamp Voltage (V) | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.29 € | 1 | 6 Days | 10 | Non-Illuminated Push-Button | [Round] Full Guard Type | Available | Screw terminal | Other | 1b / 1a | Alternate | Green | 47 | 30 | 64.4 | Resin | Opaque | - | - | - | NO-Blank-NC | ||
19.30 € | 1 | 6 Days | 10 | Non-Illuminated Push-Button | [Round] Full Guard Type | Available | Screw terminal | Other | 3a | Alternate | Green | 47 | 30 | 64.4 | Resin | Opaque | - | - | - | NO-NO-NO | ||
19.30 € | 1 | 6 Days | 10 | Non-Illuminated Push-Button | [Round] Full Guard Type | Available | Screw terminal | Other | 2a / 1b | Alternate | Green | 47 | 30 | 64.4 | Resin | Opaque | - | - | - | NO-NO-NC | ||
22.05 € | 1 | 6 Days | 10 | Illuminated Push-Button | [Round] Protruding Type | N/A | Screw terminal | - | 1b / 1a | Momentary | White | 47.6 | 30 | 58.6 | Metal (Round) | Transparency | White | White | AC/DC 6 | NO-Lighting Unit-NC | ||
16.95 € | 1 | 6 Days | 10 | Illuminated Push-Button | [Round] Protruding Type | N/A | Screw terminal | - | 1b / 1a | Momentary | White | 47.6 | 30 | 58.6 | Metal (Round) | Transparency | White | White | AC/DC 12 | NO-Lighting Unit-NC | ||
22.05 € | 1 | 6 Days | 10 | Illuminated Push-Button | [Round] Protruding Type | N/A | Screw terminal | - | 1b / 1a | Momentary | White | 47.6 | 30 | 58.6 | Metal (Round) | Transparency | White | White | AC/DC 24 | NO-Lighting Unit-NC |