Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A22NN-MMA-NGA-G112-NN
Part Number
|
---|
A22NN-MMA-NGA-G112-NN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Operating part shape | Card included | Terminal shape | Mounting Hole | Contact Configuration | Operating function | Color of Operating Unit | Operating part dimensions - vertical (mm) | Operating part dimensions - horizontal (mm) | Panel depth dimensions (mm) | Bezel Material | Button (Transparent/Opaque) | Button Color (when Lit) | LED Lamp Color | LED Lamp Voltage (V) | Unit Position (1-2-3) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.03 € | 1 | Available | 7 Days | 10 | Non-Illuminated Push-Button | [Round] Flat Type | N/A | Insertion Terminal | - | 3a | Momentary | Blue | 47 | 40 | 66 | Metal (Round) | Opaque | - | - | - | NO-NO-NO |
Loading...
Protection function | Available | Safety standards | CE / UL / CUL / TUV / CCC / CSA | Contact (for General Load) Rated Isolation Voltage(V) | 600 |
---|---|---|---|---|---|
Contact (for General Load) Rated Conductive Current(A) | 10 | IP Protection Degree | IP66 |
This page is φ22 mm Pushbutton Switch (Non-illumination Type) A22NN Series, part number A22NN-MMA-NGA-G112-NN.
You can find the detail information about specifications and dimensions on part number A22NN-MMA-NGA-G112-NN.
Configure
Basic Attributes
Operating part shape
Mounting Hole
Button Color (when Lit)
LED Lamp Color
LED Lamp Voltage(V)
Type
Card included
Terminal shape
Contact Configuration
Operating function
Color of Operating Unit
Operating part dimensions - vertical(mm)
Operating part dimensions - horizontal(mm)
Panel depth dimensions(mm)
Bezel Material
Button (Transparent/Opaque)
Unit Position (1-2-3)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A22NN-BGA-NGA-G102-NN |
A22NN-BGA-NGA-G111-NN |
A22NN-BGA-NGA-G112-NN |
A22NN-MMA-NGA-G122-NN |
A22NN-MMA-NGA-G202-NN |
A22NN-MMA-NGA-G222-NN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Type | Operating part shape | Card included | Terminal shape | Mounting Hole | Contact Configuration | Operating function | Color of Operating Unit | Operating part dimensions - vertical (mm) | Operating part dimensions - horizontal (mm) | Panel depth dimensions (mm) | Bezel Material | Button (Transparent/Opaque) | Button Color (when Lit) | LED Lamp Color | LED Lamp Voltage (V) | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.29 € | 1 | 6 Days | 10 | Non-Illuminated Push-Button | [Round] Full Guard Type | Available | Screw terminal | Other | 1b / 1a | Alternate | Green | 47 | 30 | 64.4 | Resin | Opaque | - | - | - | NO-Blank-NC | ||
19.30 € | 1 | 6 Days | 10 | Non-Illuminated Push-Button | [Round] Full Guard Type | Available | Screw terminal | Other | 3a | Alternate | Green | 47 | 30 | 64.4 | Resin | Opaque | - | - | - | NO-NO-NO | ||
19.30 € | 1 | 6 Days | 10 | Non-Illuminated Push-Button | [Round] Full Guard Type | Available | Screw terminal | Other | 2a / 1b | Alternate | Green | 47 | 30 | 64.4 | Resin | Opaque | - | - | - | NO-NO-NC | ||
20.03 € | 1 | Available | 7 Days | 10 | Non-Illuminated Push-Button | [Round] Flat Type | N/A | Insertion Terminal | - | 1b / 1a | Momentary | Blue | 47 | 40 | 66 | Metal (Round) | Opaque | - | - | - | NO-Blank-NC | |
16.95 € | 1 | Available | 7 Days | 10 | Non-Illuminated Push-Button | [Round] Flat Type | N/A | Insertion Terminal | - | 2a | Momentary | Blue | 47 | 40 | 66 | Metal (Round) | Opaque | - | - | - | NO-Blank-NO | |
20.03 € | 1 | Available | 7 Days | 10 | Non-Illuminated Push-Button | [Round] Flat Type | N/A | Insertion Terminal | - | 1a | Momentary | Blue | 47 | 40 | 66 | Metal (Round) | Opaque | - | - | - | NO-Blank-Blank |