φ22 mm Pushbutton Switch (Non-illumination Type) A22NN Series (Part Numbers)

φ22 mm Pushbutton Switch (Non-illumination Type) A22NN Series

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
φ22 mm pushbutton switch. Helps miniaturize control panels with shortened body length and changed wiring direction. Easy wiring push-in Plus terminal block type is now available.

[Workability]
· The wiring direction is changed to improve the visibility of wires (Push-in Plus terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 4X/13 for protective structure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A22NN-MNM-NBA-P222-NN

Part Number
A22NN-MNM-NBA-P222-NN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType Operating part shape Card included Terminal shape Mounting Hole Contact Configuration Operating function Color of Operating Unit Operating part dimensions - vertical
(mm)
Operating part dimensions - horizontal
(mm)
Panel depth dimensions
(mm)
Bezel Material Button (Transparent/Opaque) Button Color (when Lit) LED Lamp Color LED Lamp Voltage
(V)
Unit Position (1-2-3)

17.51 €

1 Available 7 Days 10Non-Illuminated Push-Button[Round] Flat TypeN/AInsertion Terminal[Other] 000503bMomentaryBlack47.63050.5MetalOpaque---NC-NC-NC

Loading...

  1. 1

Basic information

Protection function Available Safety standards CE / UL / CUL / TUV / CCC / CSA Contact (for General Load) Rated Isolation Voltage(V) 600
Contact (for General Load) Rated Conductive Current(A) 10 IP Protection Degree IP66

This page is φ22 mm Pushbutton Switch (Non-illumination Type) A22NN Series, part number A22NN-MNM-NBA-P222-NN.
You can find the detail information about specifications and dimensions on part number A22NN-MNM-NBA-P222-NN.

Variation of this product

Part Number
A22NN-BGA-NGA-G102-NN
A22NN-BGA-NGA-G111-NN
A22NN-BGA-NGA-G112-NN
A22NN-MNM-NGA-G002-NN
A22NN-MNM-NGA-G100-NN
A22NN-MNM-NGA-G101-NN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSType Operating part shape Card included Terminal shape Mounting Hole Contact Configuration Operating function Color of Operating Unit Operating part dimensions - vertical
(mm)
Operating part dimensions - horizontal
(mm)
Panel depth dimensions
(mm)
Bezel Material Button (Transparent/Opaque) Button Color (when Lit) LED Lamp Color LED Lamp Voltage
(V)
Unit Position (1-2-3)

16.29 €

1 6 Days 10Non-Illuminated Push-Button[Round] Full Guard TypeAvailableScrew terminalOther1b / 1aAlternateGreen473064.4ResinOpaque---NO-Blank-NC

19.30 €

1 6 Days 10Non-Illuminated Push-Button[Round] Full Guard TypeAvailableScrew terminalOther3aAlternateGreen473064.4ResinOpaque---NO-NO-NO

19.30 €

1 6 Days 10Non-Illuminated Push-Button[Round] Full Guard TypeAvailableScrew terminalOther2a / 1bAlternateGreen473064.4ResinOpaque---NO-NO-NC

7.95 €

1 Available 6 Days 10Non-Illuminated Push-Button[Round] Flat TypeN/AScrew terminalOther1bMomentaryGreen473056.3MetalOpaque---Blank-Blank-NC

7.95 €

1 Available 6 Days 10Non-Illuminated Push-Button[Round] Flat TypeN/AScrew terminalOther1aMomentaryGreen473056.3MetalOpaque---NO-Blank-Blank

11.05 €

1 Available 6 Days 10Non-Illuminated Push-Button[Round] Flat TypeN/AScrew terminalOther2aMomentaryGreen473056.3MetalOpaque---NO-Blank-NO

Tech Support