Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A30NL-MPA-TAA-P002-AC
Part Number
|
---|
A30NL-MPA-TAA-P002-AC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Operating part shape | Card included | Terminal shape | Contact Configuration | Operating function | Color of Operating Unit | Operating part dimensions - vertical (mm) | Operating part dimensions - horizontal (mm) | Panel depth dimensions (mm) | Button (Transparent/Opaque) | Button Color (when Lit) | LED Lamp Color | LED Lamp Voltage (V) | Unit Position (1-2-3) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.76 € | 1 | Available | 7 Days | 10 | Illuminated Push-Button | [Round] Protruding Type | N/A | Screw terminal | 1a / 1b | Alternate | [Amber] Orange | 47.6 | 34.7 | 58.6 | Transparency | Orange | Orange | AC 200/220/230/240 | NO-Lighting Unit-NC |
Loading...
Mounting Hole | Ø30.5 | Protection function | Available | Safety standards | CE / UL / CUL / TUV / CCC / CSA |
---|---|---|---|---|---|
Bezel Material | Metal | Contact (for General Load) Rated Isolation Voltage(V) | 600 | Contact (for General Load) Rated Conductive Current(A) | 10 |
IP Protection Degree | IP66 |
Configure
Basic Attributes
Operating part shape
Contact Configuration
Color of Operating Unit
Type
Card included
Terminal shape
Operating function
Operating part dimensions - vertical(mm)
Operating part dimensions - horizontal(mm)
Panel depth dimensions(mm)
Button (Transparent/Opaque)
Button Color (when Lit)
LED Lamp Color
LED Lamp Voltage(V)
Unit Position (1-2-3)
Filter by standard shipping days
Optional Attributes