φ30 mm Pushbutton Switch (Illumination Type) A30NL Series (Part Numbers)

φ30 mm Pushbutton Switch (Illumination Type) A30NL Series
  • Volume Discount
φ30 mm pushbutton switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.

[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A30NL-MGM-TGA-G102-GD
A30NL-MPA-TWA-G102-YC
A30NL-MPM-TYA-G202-YC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType Operating part shape Card included Terminal shape Contact Configuration Operating function Color of Operating Unit Operating part dimensions - vertical
(mm)
Operating part dimensions - horizontal
(mm)
Panel depth dimensions
(mm)
Button (Transparent/Opaque) Button Color (when Lit) LED Lamp Color LED Lamp Voltage
(V)
Unit Position (1-2-3)

28.17 €

1 6 Days 10Illuminated Push-Button[Round] Flat TypeN/AScrew terminal1a / 1bAlternateWhite4734.764.4TransparencyMilky WhiteYellowAC/DC 24NO-Lighting Unit-NC

24.26 €

1 Available 6 Days 10Illuminated Push-Button[Round] Protruding TypeN/AScrew terminal1a / 1bAlternateWhite4734.764.4TransparencyMilky WhiteYellowAC/DC 24NO-Lighting Unit-NC

24.29 €

1 Available 6 Days 10Illuminated Push-Button[Round] Protruding TypeN/AScrew terminal1a / 1bAlternateWhite4734.764.4TransparencyMilky WhiteYellowAC/DC 24NO-Lighting Unit-NC

Loading...

  1. 1

Basic information

Mounting Hole Ø30.5 Protection function Available Safety standards CE / UL / CUL / TUV / CCC / CSA
Bezel Material Metal Contact (for General Load) Rated Isolation Voltage(V) 600 Contact (for General Load) Rated Conductive Current(A) 10
IP Protection Degree IP66

Tech Support