Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A30NL-MPA-TAA-G102-AD
Part Number
|
---|
A30NL-MPA-TAA-G102-AD |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Operating part shape | Card included | Terminal shape | Contact Configuration | Operating function | Color of Operating Unit | Operating part dimensions - vertical (mm) | Operating part dimensions - horizontal (mm) | Panel depth dimensions (mm) | Button (Transparent/Opaque) | Button Color (when Lit) | LED Lamp Color | LED Lamp Voltage (V) | Unit Position (1-2-3) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
27.30 € | 1 | Available | 6 Days | 10 | Illuminated Push-Button | Mushroom type | N/A | Insertion Terminal | 1a | Alternate | Blue | 47 | 34.7 | 64.4 | Transparency | Blue | Blue | AC/DC 12 | NO-Lighting Unit-Blank |
Loading...
Mounting Hole | Ø30.5 | Protection function | Available | Safety standards | CE / UL / CUL / TUV / CCC / CSA |
---|---|---|---|---|---|
Bezel Material | Metal | Contact (for General Load) Rated Isolation Voltage(V) | 600 | Contact (for General Load) Rated Conductive Current(A) | 10 |
IP Protection Degree | IP66 |
This page is φ30 mm Pushbutton Switch (Illumination Type) A30NL Series, part number A30NL-MPA-TAA-G102-AD.
You can find the detail information about specifications and dimensions on part number A30NL-MPA-TAA-G102-AD.
Configure
Basic Attributes
Type
Operating part shape
Card included
Terminal shape
Contact Configuration
Operating function
Color of Operating Unit
Operating part dimensions - vertical(mm)
Operating part dimensions - horizontal(mm)
Panel depth dimensions(mm)
Button (Transparent/Opaque)
Button Color (when Lit)
LED Lamp Color
LED Lamp Voltage(V)
Unit Position (1-2-3)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A30NL-MGA-TAA-G100-AC |
A30NL-MGA-TAA-G100-AD |
A30NL-MGA-TAA-G100-AE |
A30NL-MPA-TAA-G102-AE |
A30NL-MPA-TAA-G202-AC |
A30NL-MPA-TAA-G202-AD |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Type | Operating part shape | Card included | Terminal shape | Contact Configuration | Operating function | Color of Operating Unit | Operating part dimensions - vertical (mm) | Operating part dimensions - horizontal (mm) | Panel depth dimensions (mm) | Button (Transparent/Opaque) | Button Color (when Lit) | LED Lamp Color | LED Lamp Voltage (V) | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.35 € | 1 | 7 Days | 10 | Non-Illuminated Push-Button | [Round] Flat Type | N/A | Screw terminal | 2b | Momentary | Yellow | 47 | 34.7 | 64.4 | Transparency | - | - | - | NC-Blank-NC | ||
28.51 € | 1 | 6 Days | 10 | Non-Illuminated Push-Button | Mushroom type | N/A | Insertion Terminal | 2a | Momentary | Red | 47 | 34.7 | 64.4 | Opaque | - | - | - | NO-Blank-NO | ||
28.51 € | 1 | 6 Days | 10 | Illuminated Push-Button | [Round] Flat Type | N/A | Insertion Terminal | 2a | Momentary | Yellow | 47 | 34.7 | 64.4 | Transparency | Yellow | Yellow | AC 200/220/230/240 | NO-Lighting Unit-NO | ||
27.30 € | 1 | Available | 6 Days | 10 | Illuminated Push-Button | [Round] Protruding Type | N/A | Screw terminal | 1b / 1a | Alternate | Blue | 47 | 34.7 | 64.4 | Transparency | Blue | Blue | AC 200/220/230/240 | NO-Lighting Unit-NC | |
24.26 € | 1 | Available | 7 Days | 10 | Illuminated Push-Button | [Round] Protruding Type | N/A | Screw terminal | 2b | Alternate | Blue | 47 | 34.7 | 64.4 | Transparency | Blue | Blue | AC/DC 24 | NC-Lighting Unit-NC | |
27.30 € | 1 | Available | 6 Days | 10 | Illuminated Push-Button | [Round] Protruding Type | N/A | Insertion Terminal | 1a | Alternate | White | 47 | 34.7 | 64.4 | Transparency | Milky White | Yellow | AC 100/110/120 | NO-Lighting Unit-Blank |