Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A30NL-MPM-TAA-G100-AE
Part Number
|
---|
A30NL-MPM-TAA-G100-AE |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Operating part shape | Card included | Terminal shape | Contact Configuration | Operating function | Color of Operating Unit | Operating part dimensions - vertical (mm) | Operating part dimensions - horizontal (mm) | Panel depth dimensions (mm) | Button (Transparent/Opaque) | Button Color (when Lit) | LED Lamp Color | LED Lamp Voltage (V) | Unit Position (1-2-3) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.12 € | 1 | Available | 6 Days | 10 | Non-Illuminated Push-Button | [Round] Full Guard Type | Available | Insertion Terminal | 2a | Alternate | Blue | 47 | 34.7 | 64.4 | Opaque | - | - | - | NO-Blank-NO |
Loading...
Mounting Hole | Ø30.5 | Protection function | Available | Safety standards | CE / UL / CUL / TUV / CCC / CSA |
---|---|---|---|---|---|
Bezel Material | Metal | Contact (for General Load) Rated Isolation Voltage(V) | 600 | Contact (for General Load) Rated Conductive Current(A) | 10 |
IP Protection Degree | IP66 |
This page is φ30 mm Pushbutton Switch (Illumination Type) A30NL Series, part number A30NL-MPM-TAA-G100-AE.
You can find the detail information about specifications and dimensions on part number A30NL-MPM-TAA-G100-AE.
Configure
Basic Attributes
Operating part shape
Button Color (when Lit)
LED Lamp Color
LED Lamp Voltage(V)
Type
Card included
Terminal shape
Contact Configuration
Operating function
Color of Operating Unit
Operating part dimensions - vertical(mm)
Operating part dimensions - horizontal(mm)
Panel depth dimensions(mm)
Button (Transparent/Opaque)
Unit Position (1-2-3)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A30NL-MGA-TAA-G100-AC |
A30NL-MGA-TAA-G100-AD |
A30NL-MGA-TAA-G100-AE |
A30NL-MPM-TAA-G101-AC |
A30NL-MPM-TAA-G101-AD |
A30NL-MPM-TAA-G101-AE |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Type | Operating part shape | Card included | Terminal shape | Contact Configuration | Operating function | Color of Operating Unit | Operating part dimensions - vertical (mm) | Operating part dimensions - horizontal (mm) | Panel depth dimensions (mm) | Button (Transparent/Opaque) | Button Color (when Lit) | LED Lamp Color | LED Lamp Voltage (V) | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.35 € | 1 | 7 Days | 10 | Non-Illuminated Push-Button | [Round] Flat Type | N/A | Screw terminal | 2b | Momentary | Yellow | 47 | 34.7 | 64.4 | Transparency | - | - | - | NC-Blank-NC | ||
28.51 € | 1 | 6 Days | 10 | Non-Illuminated Push-Button | Mushroom type | N/A | Insertion Terminal | 2a | Momentary | Red | 47 | 34.7 | 64.4 | Opaque | - | - | - | NO-Blank-NO | ||
28.51 € | 1 | 6 Days | 10 | Illuminated Push-Button | [Round] Flat Type | N/A | Insertion Terminal | 2a | Momentary | Yellow | 47 | 34.7 | 64.4 | Transparency | Yellow | Yellow | AC 200/220/230/240 | NO-Lighting Unit-NO | ||
24.29 € | 1 | Available | 6 Days | 10 | Illuminated Push-Button | [Round] Protruding Type | N/A | Insertion Terminal | 1b / 1a | Momentary | Blue | 47 | 34.7 | 64.4 | Transparency | Blue | Blue | AC/DC 12 | NO-Lighting Unit-NC | |
24.29 € | 1 | Available | 6 Days | 10 | Illuminated Push-Button | [Round] Flat Type | N/A | Insertion Terminal | 1b | Momentary | White | 47 | 34.7 | 64.4 | Transparency | Milky White | Yellow | AC/DC 24 | Blank-Lighting Unit-NC | |
24.29 € | 1 | Available | 6 Days | 10 | Illuminated Push-Button | [Round] Flat Type | N/A | Screw terminal | 1b / 1a | Momentary | Green | 47 | 34.7 | 64.4 | Transparency | Green | Green | AC 200/220/230/240 | NO-Lighting Unit-NC |