Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A22NK-3MR-01CA-G202
Part Number
|
---|
A22NK-3MR-01CA-G202 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Type | Contact configuration (key lock, selector) | With key | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Bezel Material | Key Release Position | Key No. | Button (Transparent/Opaque) | Operation Unit Color1 | Unit Position (1-2-3) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
23.17 € | 1 | Available | 6 Days | 10 | Key type selector switch | [Other] 2b | Available | 3 | [Return] Left Return | Screw terminal | 47 | 64.1 | Metal | Released From Right | No.1 | - | - | NC-Blank-NC |
Loading...
Operating part shape | Round shape | Mounting Hole | For Ø22.3 / Ø25.5 mm | Illumination | N/A |
---|---|---|---|---|---|
Protective Structure | Available | Safety standards | CE / UL / CUL / TUV / CCC / CSA | Operating unit dimensions: Width(mm) | 30 |
Contact (for General Load) Rated Isolation Voltage | 600 | Contact (for General Load) Rated Conductive Current | 10 | Degree of protection (IP) | IP66 |
This page is φ22 mm Key Type Selector Switch A22NK Series, part number A22NK-3MR-01CA-G202.
You can find the detail information about specifications and dimensions on part number A22NK-3MR-01CA-G202.
Configure
Basic Attributes
Contact configuration (key lock, selector)
Suspend/Return
Button (Transparent/Opaque)
Operation Unit Color1
Type
With key
Notch number
Terminal shape
Operating unit dimensions: Height(mm)
Panel depth dimensions(mm)
Bezel Material
Key Release Position
Key No.
Unit Position (1-2-3)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A22NK-2BM-01AA-G100 |
A22NK-2BM-01AA-G102 |
A22NK-2BM-01AA-P102 |
A22NK-3MR-01CA-G210 |
A22NK-3MR-01CA-G211 |
A22NK-3MR-01CA-G212 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Type | Contact configuration (key lock, selector) | With key | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Bezel Material | Key Release Position | Key No. | Button (Transparent/Opaque) | Operation Unit Color1 | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
37.12 € | 1 | 7 Days | 10 | Key type selector switch | 1a | Available | 2 | [Suspend] Each Positional Stop | Screw terminal | 47 | 64.1 | Resin | All Released | No.1 | - | - | NO-Blank-Blank | ||
18.97 € | 1 | Available | 6 Days | 10 | Key type selector switch | 1a1b | Available | 2 | [Suspend] Each Positional Stop | Screw terminal | 47 | 64.1 | Resin | All Released | No.1 | - | - | NO-Blank-NC | |
35.62 € | 1 | 7 Days | 10 | Key type selector switch | 1a1b | Available | 2 | [Suspend] Each Positional Stop | Insertion Terminal | 47.6 | 58.3 | Resin | All Released | No.1 | - | - | NO-Blank-NC | ||
23.17 € | 1 | Available | 6 Days | 10 | Key type selector switch | 1a1b | Available | 3 | [Return] Left Return | Screw terminal | 47 | 64.1 | Metal | Released From Right | No.1 | - | - | NC-NO-Blank | |
26.17 € | 1 | Available | 6 Days | 10 | Key type selector switch | [Other] 2a1b | Available | 3 | [Return] Left Return | Screw terminal | 47 | 64.1 | Metal | Released From Right | No.1 | - | - | NC-NO-NO | |
26.17 € | 1 | Available | 6 Days | 10 | Key type selector switch | [Other] 1a2b | Available | 3 | [Return] Left Return | Screw terminal | 47 | 64.1 | Metal | Released From Right | No.1 | - | - | NC-NO-NC |