φ22 mm Key Type Selector Switch A22NK Series (Part Numbers)

φ22 mm Key Type Selector Switch A22NK Series
  • Volume Discount
φ22 mm key type selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available.

[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 13 for protective structure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A22NK-2BM-01AA-G102

Part Number
A22NK-2BM-01AA-G102
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType Contact configuration (key lock, selector) With key Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Bezel Material Key Release Position Key No. Button (Transparent/Opaque) Operation Unit Color1 Unit Position (1-2-3)

18.97 €

1 Available 6 Days 10Key type selector switch1a1bAvailable2[Suspend] Each Positional StopScrew terminal4764.1ResinAll ReleasedNo.1--NO-Blank-NC

Loading...

  1. 1

Basic information

Operating part shape Round shape Mounting Hole For Ø22.3 / Ø25.5 mm Illumination N/A
Protective Structure Available Safety standards CE / UL / CUL / TUV / CCC / CSA Operating unit dimensions: Width(mm) 30
Contact (for General Load) Rated Isolation Voltage 600 Contact (for General Load) Rated Conductive Current 10 Degree of protection (IP) IP66

Tech Support