φ22 mm Key Type Selector Switch A22NK Series (Part Numbers)

φ22 mm Key Type Selector Switch A22NK Series
  • Volume Discount
φ22 mm key type selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available.

[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Miniaturization]
· The wiring direction is changed so lateral space is not required (Push-in Plus terminal block type)
· Short Body Design
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· Safety standard / voltage specification as a global product
· Can be installed on two panel processing dimensions of φ22.3 and φ25.5
· The buttons and bezels are available in abundant colors, shapes and materials
· Conforms to IP66 and NEMA 13 for protective structure

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A22NK-3MM-01BA-G202

Part Number
A22NK-3MM-01BA-G202
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType Contact configuration (key lock, selector) With key Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Bezel Material Key Release Position Key No. Button (Transparent/Opaque) Operation Unit Color1 Unit Position (1-2-3)

20.59 €

1 Available 7 Days 10Key type selector switch[Other] 2bAvailable3[Suspend] Each Positional StopScrew terminal4764.1MetalReleased From LeftNo.1--NC-Blank-NC

Loading...

  1. 1

Basic information

Operating part shape Round shape Mounting Hole For Ø22.3 / Ø25.5 mm Illumination N/A
Protective Structure Available Safety standards CE / UL / CUL / TUV / CCC / CSA Operating unit dimensions: Width(mm) 30
Contact (for General Load) Rated Isolation Voltage 600 Contact (for General Load) Rated Conductive Current 10 Degree of protection (IP) IP66

This page is φ22 mm Key Type Selector Switch A22NK Series, part number A22NK-3MM-01BA-G202.
You can find the detail information about specifications and dimensions on part number A22NK-3MM-01BA-G202.

Variation of this product

Part Number
A22NK-2BM-01AA-G100
A22NK-2BM-01AA-G102
A22NK-2BM-01AA-P102
A22NK-3MM-01BA-G210
A22NK-3MM-01BA-G211
A22NK-3MM-01BA-G212
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSType Contact configuration (key lock, selector) With key Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Bezel Material Key Release Position Key No. Button (Transparent/Opaque) Operation Unit Color1 Unit Position (1-2-3)

37.12 €

1 7 Days 10Key type selector switch1aAvailable2[Suspend] Each Positional StopScrew terminal4764.1ResinAll ReleasedNo.1--NO-Blank-Blank

18.97 €

1 Available 6 Days 10Key type selector switch1a1bAvailable2[Suspend] Each Positional StopScrew terminal4764.1ResinAll ReleasedNo.1--NO-Blank-NC

35.62 €

1 7 Days 10Key type selector switch1a1bAvailable2[Suspend] Each Positional StopInsertion Terminal47.658.3ResinAll ReleasedNo.1--NO-Blank-NC

20.59 €

1 Available 7 Days 10Knob type selector switch1a1bN/A3[Return] Double ReturnInsertion Terminal4764.1Resin--OpaqueBlackBlank-NC-NO

23.26 €

1 Available 7 Days 10Knob type selector switch[Other] 2bN/A3[Return] Double ReturnInsertion Terminal4764.1Resin--OpaqueBlackBlank-NC-NC

23.26 €

1 Available 7 Days 10Key type selector switch[Other] 1a2bAvailable3[Suspend] Each Positional StopScrew terminal4764.1MetalReleased From LeftNo.1--NC-NO-NC

Tech Support