Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A22NS-2MM-NRA-P222-NN
Part Number
|
---|
A22NS-2MM-NRA-P222-NN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Bezel Material | Operation Unit Color1 | Unit Position (1-2-3) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.40 € | 1 | Available | 7 Days | 10 | [Other] 3b | 2 | [Suspend] Each Positional Stop | Insertion Terminal | 47.6 | 63.7 | Metal | Red | NC-NC-NC |
Loading...
Type | Knob type selector switch | Operating part shape | Round shape | Mounting Hole | For Ø22.3 / Ø25.5 mm |
---|---|---|---|---|---|
Illumination | N/A | With key | N/A | Protective Structure | Available |
Safety standards | CE / UL / CUL / TUV / CCC / CSA | Operating unit dimensions: Width(mm) | 30 | Button (Transparent/Opaque) | Opaque |
Contact (for General Load) Rated Isolation Voltage | 600 | Contact (for General Load) Rated Conductive Current | 10 | Degree of protection (IP) | IP66 |
This page is φ22 mm Selector Switch (Non-illumination Type) A22NS Series, part number A22NS-2MM-NRA-P222-NN.
You can find the detail information about specifications and dimensions on part number A22NS-2MM-NRA-P222-NN.
Configure
Basic Attributes
Contact configuration (key lock, selector)
Suspend/Return
Notch number
Terminal shape
Operating unit dimensions: Height(mm)
Panel depth dimensions(mm)
Bezel Material
Operation Unit Color1
Unit Position (1-2-3)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A22NS-2BM-NBA-G002-NN |
A22NS-2BM-NBA-G100-NN |
A22NS-2BM-NBA-G101-NN |
A22NS-3BB-NBA-G011-NN |
A22NS-3BB-NBA-G012-NN |
A22NS-3BB-NBA-G021-NN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Bezel Material | Operation Unit Color1 | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
9.48 € | 1 | 6 Days | 10 | [Other] 1b | 2 | [Suspend] Each Positional Stop | Screw terminal | 47 | 69.5 | Resin | Black | Blank-Blank-NC | ||
26.82 € | 1 | 7 Days | - | 1a | 2 | [Suspend] Each Positional Stop | Screw terminal | 47 | 69.5 | Resin | Black | NO-Blank-Blank | ||
12.59 € | 1 | 6 Days | - | 2a | 2 | [Suspend] Each Positional Stop | Screw terminal | 47 | 69.5 | Resin | Black | NO-Blank-NO | ||
12.59 € | 1 | 6 Days | 10 | 2a | 3 | [Return] Double Return | Screw terminal | 47 | 69.5 | Resin | Black | Blank-NO-NO | ||
12.59 € | 1 | 6 Days | 10 | 1a1b | 3 | [Return] Double Return | Screw terminal | 47 | 69.5 | Resin | Black | Blank-NO-NC | ||
12.59 € | 1 | 6 Days | 10 | 1a1b | 3 | [Return] Double Return | Screw terminal | 47 | 69.5 | Resin | Black | Blank-NC-NO |