Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A22NW-3BM-TWA-G101-YC
Part Number
|
---|
A22NW-3BM-TWA-G101-YC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Illumination | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Bezel Material | Button (Transparent/Opaque) | Operation Unit Color1 | Operation Unit Color (When Lit) | LED Lamp Color | LED Lamp Voltage | Unit Position (1-2-3) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.54 € | 1 | Available | 6 Days | 10 | Available | 2a | 3 | [Suspend] Each Positional Stop | Screw terminal | 47 | 69.5 | Resin | Transparency | White | Milky White | Yellow | AC/DC 24 | NO-Lighting Unit-NO |
Loading...
Type | Knob type selector switch | Operating part shape | Round shape | Mounting Hole | For Ø22.3 / Ø25.5 mm |
---|---|---|---|---|---|
With key | N/A | Protective Structure | Available | Safety standards | CE / UL / CUL / TUV / CCC / CSA |
Operating unit dimensions: Width(mm) | 30 | Contact (for General Load) Rated Isolation Voltage | 600 | Contact (for General Load) Rated Conductive Current | 10 |
Degree of protection (IP) | IP66 |
This page is φ22 mm Selector Switch (Illumination Type) A22NW Series, part number A22NW-3BM-TWA-G101-YC.
You can find the detail information about specifications and dimensions on part number A22NW-3BM-TWA-G101-YC.
Configure
Basic Attributes
Suspend/Return
Illumination
Contact configuration (key lock, selector)
Notch number
Terminal shape
Operating unit dimensions: Height(mm)
Panel depth dimensions(mm)
Bezel Material
Button (Transparent/Opaque)
Operation Unit Color1
Operation Unit Color (When Lit)
LED Lamp Color
LED Lamp Voltage
Unit Position (1-2-3)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A22NW-2BL-TAA-G100-AC |
A22NW-2BL-TAA-G100-AD |
A22NW-2BL-TAA-G100-AE |
A22NW-3BM-TWA-G101-YD |
A22NW-3BM-TWA-G102-WB |
A22NW-3BM-TWA-G102-WC |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Illumination | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Bezel Material | Button (Transparent/Opaque) | Operation Unit Color1 | Operation Unit Color (When Lit) | LED Lamp Color | LED Lamp Voltage | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.80 € | 1 | 7 Days | 10 | Available | 1a | 2 | [Return] Right Return | Screw terminal | 47 | 69.5 | Resin | Transparency | Blue | Blue | Blue | AC/DC 24 | NO-Lighting Unit-Blank | ||
21.15 € | 1 | 6 Days | 10 | Available | 1a | 2 | [Return] Right Return | Screw terminal | 47 | 69.5 | Resin | Transparency | Blue | Blue | Blue | AC 100/110/120 | NO-Lighting Unit-Blank | ||
21.15 € | 1 | 6 Days | 10 | Available | 1a | 2 | [Return] Right Return | Screw terminal | 47 | 69.5 | Resin | Transparency | Blue | Blue | Blue | AC 200/220/230/240 | NO-Lighting Unit-Blank | ||
24.23 € | 1 | Available | 6 Days | 10 | Available | 2a | 3 | [Suspend] Each Positional Stop | Screw terminal | 47 | 69.5 | Resin | Transparency | White | Milky White | Yellow | AC 100/110/120 | NO-Lighting Unit-NO | |
24.23 € | 1 | Available | 6 Days | 10 | Available | 1a1b | 3 | [Suspend] Each Positional Stop | Screw terminal | 47 | 69.5 | Resin | Transparency | White | White | White | AC/DC 12 | NO-Lighting Unit-NC | |
21.54 € | 1 | Available | 6 Days | 10 | Available | 1a1b | 3 | [Suspend] Each Positional Stop | Screw terminal | 47 | 69.5 | Resin | Transparency | White | White | White | AC/DC 24 | NO-Lighting Unit-NC |