Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
A22NW-3MB-TOA-P201-OB |
A22NW-3ML-TOA-P201-OB |
A22NW-3MR-TOA-P201-OB |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Illumination | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Bezel Material | Button (Transparent/Opaque) | Operation Unit Color1 | Operation Unit Color (When Lit) | LED Lamp Color | LED Lamp Voltage | Unit Position (1-2-3) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.53 € | 1 | Available | 6 Days | 10 | Available | 1a1b | 3 | [Return] Double Return | Insertion Terminal | 47.6 | 63.7 | Metal | Transparency | Orange | Orange | Orange | AC/DC 12 | NC-Lighting Unit-NO | |
31.53 € | 1 | Available | 6 Days | 10 | Available | 1a1b | 3 | [Return] Right Return | Insertion Terminal | 47.6 | 63.7 | Metal | Transparency | Orange | Orange | Orange | AC/DC 12 | NC-Lighting Unit-NO | |
31.53 € | 1 | Available | 6 Days | 10 | Available | 1a1b | 3 | [Return] Left Return | Insertion Terminal | 47.6 | 63.7 | Metal | Transparency | Orange | Orange | Orange | AC/DC 12 | NC-Lighting Unit-NO |
Loading...
Type | Knob type selector switch | Operating part shape | Round shape | Mounting Hole | For Ø22.3 / Ø25.5 mm |
---|---|---|---|---|---|
With key | N/A | Protective Structure | Available | Safety standards | CE / UL / CUL / TUV / CCC / CSA |
Operating unit dimensions: Width(mm) | 30 | Contact (for General Load) Rated Isolation Voltage | 600 | Contact (for General Load) Rated Conductive Current | 10 |
Degree of protection (IP) | IP66 |
Configure
Basic Attributes
Suspend/Return
Illumination
Contact configuration (key lock, selector)
Notch number
Terminal shape
Operating unit dimensions: Height(mm)
Panel depth dimensions(mm)
Bezel Material
Button (Transparent/Opaque)
Operation Unit Color1
Operation Unit Color (When Lit)
LED Lamp Color
LED Lamp Voltage
Unit Position (1-2-3)
Filter by standard shipping days
Optional Attributes