Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A30NK-3MM-01DA-P211
Part Number
|
---|
A30NK-3MM-01DA-P211 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Key Release Position | Unit Position (1-2-3) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
32.98 € | 1 | 6 Days | 10 | [Other] 2a1b | 3 | [Suspend] Each Positional Stop | Insertion Terminal | 47.6 | 58.3 | Dropout | NC-NO-NO |
Loading...
Type | Key type selector switch | Operating part shape | Round shape | Mounting Hole | Ø30.5 |
---|---|---|---|---|---|
Illumination | N/A | With key | Available | Protective Structure | Available |
Safety standards | CE / UL / CUL / TUV / CCC / CSA | Operating unit dimensions: Width(mm) | 34.7 | Bezel Material | Metal |
Key No. | No.1 | Contact (for General Load) Rated Isolation Voltage | 600 | Contact (for General Load) Rated Conductive Current | 10 |
Degree of protection (IP) | IP66 |
This page is φ30 mm Key Type Selector Switch A30NK Series, part number A30NK-3MM-01DA-P211.
You can find the detail information about specifications and dimensions on part number A30NK-3MM-01DA-P211.
Configure
Basic Attributes
Contact configuration (key lock, selector)
Suspend/Return
Notch number
Terminal shape
Operating unit dimensions: Height(mm)
Panel depth dimensions(mm)
Key Release Position
Unit Position (1-2-3)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A30NK-2MM-01BA-G102 |
A30NK-2MM-01BA-G111 |
A30NK-2MM-01BA-G112 |
A30NK-3MM-01DA-P212 |
A30NK-3MM-01DA-P220 |
A30NK-3MM-01DA-P221 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Key Release Position | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.83 € | 1 | 7 Days | 10 | 1a1b | 2 | [Suspend] Each Positional Stop | Screw terminal | 47 | 64.1 | Released From Left | NO-Blank-NC | ||
24.57 € | 1 | 7 Days | 10 | [Other] 3a | 2 | [Suspend] Each Positional Stop | Screw terminal | 47 | 64.1 | Released From Left | NO-NO-NO | ||
24.57 € | 1 | 7 Days | 10 | [Other] 2a1b | 2 | [Suspend] Each Positional Stop | Screw terminal | 47 | 64.1 | Released From Left | NO-NO-NC | ||
32.99 € | 1 | 6 Days | 10 | [Other] 1a2b | 3 | [Suspend] Each Positional Stop | Insertion Terminal | 47.6 | 58.3 | Dropout | NC-NO-NC | ||
28.20 € | 1 | 6 Days | 10 | [Other] 2b | 3 | [Suspend] Each Positional Stop | Insertion Terminal | 47.6 | 58.3 | Dropout | NC-NC-Blank | ||
32.99 € | 1 | 6 Days | 10 | [Other] 1a2b | 3 | [Suspend] Each Positional Stop | Insertion Terminal | 47.6 | 58.3 | Dropout | NC-NC-NO |