φ30 mm Key Type Selector Switch A30NK Series (Part Numbers)

φ30 mm Key Type Selector Switch A30NK Series

Click on this image to zoom in.

Click on this image to zoom in.

  • φ30 mm Key Type Selector Switch A30NK Series
  • φ30 mm Key Type Selector Switch A30NK Series
φ30 mm key type selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.

[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
· Terminals can be additionally tightened even when switch units are stacked together (screw terminal block type)
· Directionality of the switch unit is eliminated to facilitate assembly
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A30NK-3MB-01DA-G121
A30NK-3ML-01DA-G121
A30NK-3MR-01DA-G121
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Key Release Position Unit Position (1-2-3)

24.57 €

1 7 Days 10[Other] 2a1b3[Return] Double ReturnScrew terminal4764.1DropoutNO-NC-NO

27.64 €

1 6 Days 10[Other] 2a1b3[Return] Right ReturnScrew terminal4764.1DropoutNO-NC-NO

27.64 €

1 6 Days 10[Other] 2a1b3[Return] Left ReturnScrew terminal4764.1DropoutNO-NC-NO

Loading...

  1. 1

Basic information

Type Key type selector switch Operating part shape Round shape Mounting Hole Ø30.5
Illumination N/A With key Available Protective Structure Available
Safety standards CE / UL / CUL / TUV / CCC / CSA Operating unit dimensions: Width(mm) 34.7 Bezel Material Metal
Key No. No.1 Contact (for General Load) Rated Isolation Voltage 600 Contact (for General Load) Rated Conductive Current 10
Degree of protection (IP) IP66

Tech Support