Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A30NS-2MM-NRA-G122-NN
Part Number
|
---|
A30NS-2MM-NRA-G122-NN |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Operation Unit Color1 | Unit Position (1-2-3) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
18.71 € | 1 | 6 Days | 10 | [Other] 1a2b | 2 | [Suspend] Each Positional Stop | Screw terminal | 47 | 69.5 | Red | NO-NC-NC |
Loading...
Type | Knob type selector switch | Operating part shape | Round shape | Mounting Hole | Ø30.5 |
---|---|---|---|---|---|
Illumination | N/A | With key | N/A | Protective Structure | Available |
Safety standards | CE / UL / CUL / TUV / CCC / CSA | Operating unit dimensions: Width(mm) | 34.7 | Bezel Material | Metal |
Button (Transparent/Opaque) | Opaque | Contact (for General Load) Rated Isolation Voltage | 600 | Contact (for General Load) Rated Conductive Current | 10 |
Degree of protection (IP) | IP66 |
This page is φ30 mm Selector Switch (Non-illumination Type) A30NS Series, part number A30NS-2MM-NRA-G122-NN.
You can find the detail information about specifications and dimensions on part number A30NS-2MM-NRA-G122-NN.
Configure
Basic Attributes
Contact configuration (key lock, selector)
Suspend/Return
Notch number
Terminal shape
Operating unit dimensions: Height(mm)
Panel depth dimensions(mm)
Operation Unit Color1
Unit Position (1-2-3)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A30NS-2ML-NBA-G102-NN |
A30NS-2ML-NBA-G111-NN |
A30NS-2ML-NBA-G112-NN |
A30NS-2MM-NRA-G202-NN |
A30NS-2MM-NRA-G222-NN |
A30NS-2MM-NRA-P002-NN |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Operation Unit Color1 | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.52 € | 1 | 7 Days | 10 | 1a1b | 2 | [Return] Right Return | Screw terminal | 47 | 69.5 | Black | NO-Blank-NC | ||
18.71 € | 1 | 7 Days | 10 | [Other] 3a | 2 | [Return] Right Return | Screw terminal | 47 | 69.5 | Black | NO-NO-NO | ||
18.71 € | 1 | 7 Days | 10 | [Other] 2a1b | 2 | [Return] Right Return | Screw terminal | 47 | 69.5 | Black | NO-NO-NC | ||
15.53 € | 1 | 6 Days | 10 | [Other] 2b | 2 | [Suspend] Each Positional Stop | Screw terminal | 47 | 69.5 | Red | NC-Blank-NC | ||
18.72 € | 1 | 6 Days | 10 | [Other] 3b | 2 | [Suspend] Each Positional Stop | Screw terminal | 47 | 69.5 | Red | NC-NC-NC | ||
14.29 € | 1 | 6 Days | 10 | [Other] 1b | 2 | [Suspend] Each Positional Stop | Insertion Terminal | 47.6 | 63.7 | Red | Blank-Blank-NC |