φ30 mm Selector Switch (Non-illumination Type) A30NS Series (Part Numbers)

φ30 mm Selector Switch (Non-illumination Type) A30NS Series

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
φ30 mm selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.

[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A30NS-3MM-NGA-G022-NN

Part Number
A30NS-3MM-NGA-G022-NN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Operation Unit Color1 Unit Position (1-2-3)

15.53 €

1 6 Days 10[Other] 2b3[Suspend] Each Positional StopScrew terminal4769.5GreenBlank-NC-NC

Loading...

  1. 1

Basic information

Type Knob type selector switch Operating part shape Round shape Mounting Hole Ø30.5
Illumination N/A With key N/A Protective Structure Available
Safety standards CE / UL / CUL / TUV / CCC / CSA Operating unit dimensions: Width(mm) 34.7 Bezel Material Metal
Button (Transparent/Opaque) Opaque Contact (for General Load) Rated Isolation Voltage 600 Contact (for General Load) Rated Conductive Current 10
Degree of protection (IP) IP66

This page is φ30 mm Selector Switch (Non-illumination Type) A30NS Series, part number A30NS-3MM-NGA-G022-NN.
You can find the detail information about specifications and dimensions on part number A30NS-3MM-NGA-G022-NN.

Variation of this product

Part Number
A30NS-2ML-NBA-G102-NN
A30NS-2ML-NBA-G111-NN
A30NS-2ML-NBA-G112-NN
A30NS-3MM-NGA-G101-NN
A30NS-3MM-NGA-G102-NN
A30NS-3MM-NGA-G110-NN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSContact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Operation Unit Color1 Unit Position (1-2-3)

15.52 €

1 7 Days 101a1b2[Return] Right ReturnScrew terminal4769.5BlackNO-Blank-NC

18.71 €

1 7 Days 10[Other] 3a2[Return] Right ReturnScrew terminal4769.5BlackNO-NO-NO

18.71 €

1 7 Days 10[Other] 2a1b2[Return] Right ReturnScrew terminal4769.5BlackNO-NO-NC

15.52 €

1 6 Days 102a3[Suspend] Each Positional StopScrew terminal4769.5GreenNO-Blank-NO

15.52 €

1 6 Days 101a1b3[Suspend] Each Positional StopScrew terminal4769.5GreenNO-Blank-NC

15.52 €

1 6 Days 102a3[Suspend] Each Positional StopScrew terminal4769.5GreenNO-NO-Blank

Tech Support