φ30 mm Selector Switch (Non-illumination Type) A30NS Series (Part Numbers)

φ30 mm Selector Switch (Non-illumination Type) A30NS Series

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
φ30 mm selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.

[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A30NS-3MB-NRA-G212-NN
A30NS-3ML-NRA-G212-NN
A30NS-3MR-NRA-G212-NN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Operation Unit Color1 Unit Position (1-2-3)

18.71 €

1 7 Days 10[Other] 1a2b3[Return] Double ReturnScrew terminal4769.5RedNC-NO-NC

18.71 €

1 6 Days 10[Other] 1a2b3[Return] Right ReturnScrew terminal4769.5RedNC-NO-NC

18.71 €

1 Available 7 Days 10[Other] 1a2b3[Return] Left ReturnScrew terminal4769.5RedNC-NO-NC

Loading...

  1. 1

Basic information

Type Knob type selector switch Operating part shape Round shape Mounting Hole Ø30.5
Illumination N/A With key N/A Protective Structure Available
Safety standards CE / UL / CUL / TUV / CCC / CSA Operating unit dimensions: Width(mm) 34.7 Bezel Material Metal
Button (Transparent/Opaque) Opaque Contact (for General Load) Rated Isolation Voltage 600 Contact (for General Load) Rated Conductive Current 10
Degree of protection (IP) IP66

Tech Support