φ30 mm Selector Switch (Illumination Type) A30NW Series (Part Numbers)

φ30 mm Selector Switch (Illumination Type) A30NW Series
  • Volume Discount
φ30 mm selector switch. Helps miniaturize control panels with shortened body length and changed wiring direction.
Easy wiring Push-in Plus terminal block type is now available. Workability and safety have been improved.

[Workability]
· Three switch units can be mounted on one stage and multi-stage expansion is possible (screw terminal block type)
· Terminal screw hold-on structure (screw terminal block type) that supports round crimp terminal
[Safety]
· It uses a lock lever mechanism that can be reliably and easily operated
· The finger protective structure provides high safety
· The wiring will not loosen and is therefore maintenance-free (Push-in Plus terminal block type)
[Product Lineup]
· The buttons and bezels are available in abundant colors and shapes

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

A30NW-2ML-TOA-G002-OC

Part Number
A30NW-2ML-TOA-G002-OC
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSContact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Operation Unit Color1 Operation Unit Color (When Lit) LED Lamp Color LED Lamp Voltage Unit Position (1-2-3)

21.54 €

1 7 Days 10[Other] 1b2[Return] Right ReturnScrew terminal4769.5OrangeOrangeOrangeAC/DC 24Blank-Lighting Unit-NC

Loading...

  1. 1

Basic information

Type Knob type selector switch Operating part shape Round shape Mounting Hole Ø30.5
Illumination Available With key N/A Protective Structure Available
Safety standards CE / UL / CUL / TUV / CCC / CSA Operating unit dimensions: Width(mm) 34.7 Bezel Material Metal
Button (Transparent/Opaque) Transparency Contact (for General Load) Rated Isolation Voltage 600 Contact (for General Load) Rated Conductive Current 10
Degree of protection (IP) IP66

This page is φ30 mm Selector Switch (Illumination Type) A30NW Series, part number A30NW-2ML-TOA-G002-OC.
You can find the detail information about specifications and dimensions on part number A30NW-2ML-TOA-G002-OC.

Variation of this product

Part Number
A30NW-2ML-TAA-G100-AC
A30NW-2ML-TAA-G100-AD
A30NW-2ML-TAA-G100-AE
A30NW-2ML-TOA-G100-OB
A30NW-2ML-TOA-G100-OC
A30NW-2ML-TOA-G101-OB
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSContact configuration (key lock, selector) Notch number Suspend/Return Terminal shape Operating unit dimensions: Height
(mm)
Panel depth dimensions
(mm)
Operation Unit Color1 Operation Unit Color (When Lit) LED Lamp Color LED Lamp Voltage Unit Position (1-2-3)

21.54 €

1 7 Days 101a2[Return] Right ReturnScrew terminal4769.5BlueBlueBlueAC/DC 24NO-Lighting Unit-Blank

24.23 €

1 6 Days 101a2[Return] Right ReturnScrew terminal4769.5BlueBlueBlueAC 100/110/120NO-Lighting Unit-Blank

24.23 €

1 6 Days 101a2[Return] Right ReturnScrew terminal4769.5BlueBlueBlueAC 200/220/230/240NO-Lighting Unit-Blank

24.23 €

1 7 Days 101a2[Return] Right ReturnScrew terminal4769.5OrangeOrangeOrangeAC/DC 12NO-Lighting Unit-Blank

21.54 €

1 7 Days 101a2[Return] Right ReturnScrew terminal4769.5OrangeOrangeOrangeAC/DC 24NO-Lighting Unit-Blank

27.33 €

1 7 Days 102a2[Return] Right ReturnScrew terminal4769.5OrangeOrangeOrangeAC/DC 12NO-Lighting Unit-NO

Tech Support