Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
A30NW-3MM-TRA-G201-RC
Part Number
|
---|
A30NW-3MM-TRA-G201-RC |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Operation Unit Color1 | Operation Unit Color (When Lit) | LED Lamp Color | LED Lamp Voltage | Unit Position (1-2-3) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
24.29 € | 1 | Available | 7 Days | 10 | 1a1b | 3 | [Suspend] Each Positional Stop | Screw terminal | 47 | 69.5 | Red | Red | Red | AC/DC 24 | NC-Lighting Unit-NO |
Loading...
Type | Knob type selector switch | Operating part shape | Round shape | Mounting Hole | Ø30.5 |
---|---|---|---|---|---|
Illumination | Available | With key | N/A | Protective Structure | Available |
Safety standards | CE / UL / CUL / TUV / CCC / CSA | Operating unit dimensions: Width(mm) | 34.7 | Bezel Material | Metal |
Button (Transparent/Opaque) | Transparency | Contact (for General Load) Rated Isolation Voltage | 600 | Contact (for General Load) Rated Conductive Current | 10 |
Degree of protection (IP) | IP66 |
This page is φ30 mm Selector Switch (Illumination Type) A30NW Series, part number A30NW-3MM-TRA-G201-RC.
You can find the detail information about specifications and dimensions on part number A30NW-3MM-TRA-G201-RC.
Configure
Basic Attributes
Suspend/Return
Contact configuration (key lock, selector)
Notch number
Terminal shape
Operating unit dimensions: Height(mm)
Panel depth dimensions(mm)
Operation Unit Color1
Operation Unit Color (When Lit)
LED Lamp Color
LED Lamp Voltage
Unit Position (1-2-3)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
A30NW-2ML-TAA-G100-AC |
A30NW-2ML-TAA-G100-AD |
A30NW-2ML-TAA-G100-AE |
A30NW-3MM-TRA-G201-RD |
A30NW-3MM-TRA-G202-RC |
A30NW-3MM-TRA-G202-RD |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Contact configuration (key lock, selector) | Notch number | Suspend/Return | Terminal shape | Operating unit dimensions: Height (mm) | Panel depth dimensions (mm) | Operation Unit Color1 | Operation Unit Color (When Lit) | LED Lamp Color | LED Lamp Voltage | Unit Position (1-2-3) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
21.54 € | 1 | 7 Days | 10 | 1a | 2 | [Return] Right Return | Screw terminal | 47 | 69.5 | Blue | Blue | Blue | AC/DC 24 | NO-Lighting Unit-Blank | ||
24.23 € | 1 | 6 Days | 10 | 1a | 2 | [Return] Right Return | Screw terminal | 47 | 69.5 | Blue | Blue | Blue | AC 100/110/120 | NO-Lighting Unit-Blank | ||
24.23 € | 1 | 6 Days | 10 | 1a | 2 | [Return] Right Return | Screw terminal | 47 | 69.5 | Blue | Blue | Blue | AC 200/220/230/240 | NO-Lighting Unit-Blank | ||
27.33 € | 1 | Available | 6 Days | 10 | 1a1b | 3 | [Suspend] Each Positional Stop | Screw terminal | 47 | 69.5 | Red | Red | Red | AC 100/110/120 | NC-Lighting Unit-NO | |
24.29 € | 1 | Available | 7 Days | 10 | [Other] 2b | 3 | [Suspend] Each Positional Stop | Screw terminal | 47 | 69.5 | Red | Red | Red | AC/DC 24 | NC-Lighting Unit-NC | |
27.33 € | 1 | Available | 6 Days | 10 | [Other] 2b | 3 | [Suspend] Each Positional Stop | Screw terminal | 47 | 69.5 | Red | Red | Red | AC 100/110/120 | NC-Lighting Unit-NC |