Ceramic Bead Insulator - RG-0

Ceramic Bead Insulator - RG-0
[Main Body Material]·Alumina 96 "Color"·white "Heat resistant temperature"·1,300°C

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RG-2
RG-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInternal diameter
(ø)

0.92 €

50 5 Days 101.2

0.96 €

50 5 Days 102.5

Loading...

  1. 1

Basic information

Type Bracket

Tech Support