Manufacturer part number: AM-5110
Brand: UNIVER
Price: 1.56 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AM-5110
Connector Shape | Square shape | Connector series initials | A・B・C | Applicable pin/contact | Female (socket) |
---|---|---|---|---|---|
Number Of Cores | 1 | Application | Cable connection | Allowable Current(A) | AC/DC |
Allowable Voltage(V) | 12 VDC - 230 VAC | Wire connection method | Fastening screw | Connection direction | Straight |
Protection function (environmentally resistant) | None |
This page is U1-U2-U3 Connectors, part number AM-5110.
You can find the detail information about specifications and dimensions on part number AM-5110.
Part Number |
---|
AM-5111 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS |
---|---|---|---|---|---|
1.57 € | 1 | Available |
Same day
Stock | 10 |