Shortron / Illuminated Pushbutton (STLII)

Shortron / Illuminated Pushbutton STLII

Product Details:

Manufacturer part number: STLII

Brand: SCHLEGEL

Price: Please contact the support for quotation

Delivery time: Quote

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

STLII

Illuminated Pushbutton STLI

Product Information


Description:
incl. white LED

Drawing

Specification

• Category: Pushbutton Heads
• Series: SHORTRON
• Panel cut-out: Ø 22.3 mm
• Mounting depth: 25 mm
• Protection class: II (protective insulation)
• Degree of protection: IP65 / IP67
• Switching function: momentary action
• Travel: 2.3 mm
• Illumination: Yes
• With labelling option: Yes
• Contact equipment: 1NO
• Connection type: Faston terminals 2.8x0.8 mm
• Colour: silver-coloured
• Component colour: front bezel
• Shape: round

Illuminated Pushbutton STLII

Product Information


Description:
incl. white LED

Drawing

Specification

• Category: Pushbutton Heads
• Series: SHORTRON
• Panel cut-out: Ø 22.3 mm
• Mounting depth: 25 mm
• Protection class: II (protective insulation)
• Degree of protection: IP65 / IP67
• Switching function: momentary action
• Travel: 2.3 mm
• Illumination: Yes
• With labelling option: Yes
• Contact equipment: 2NO
• Connection type: Faston terminals 2.8x0.8 mm
• Colour: silver-coloured
• Component colour: front bezel
• Shape: round

Illuminated Pushbutton STLOI

Product Information


Description:
incl. white LED

Drawing

Specification

• Category: Pushbutton Heads
• Series: SHORTRON
• Panel cut-out: Ø 22.3 mm
• Mounting depth: 25 mm
• Protection class: II (protective insulation)
• Degree of protection: IP65 / IP67
• Switching function: momentary action
• Travel: 2.3 mm
• Illumination: Yes
• With labelling option: Yes
• Contact equipment: 1NC + 1NO
• Connection type: Faston terminals 2.8x0.8 mm
• Colour: silver-coloured
• Component colour: front bezel
• Shape: round
Part Number
STLII
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS
4 Quote 10

Loading...

  1. 1

This page is Shortron / Illuminated Pushbutton, part number STLII.
You can find the detail information about specifications and dimensions on part number STLII.

Variation of this product

Part Number
STLI
STLOI
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHS

-

5 Quote 10

-

4 Quote 10

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360