ART 82522 Fixing Ties EdgeClip-Family for Edges 1 - 3 mm (825226350046200)

ART 82522 Fixing Ties EdgeClip-Family for Edges 1 - 3 mm 825226350046200

Click on this image to zoom in.

Click on this image to zoom in.

  • ART 82522 Fixing Ties EdgeClip-Family for Edges 1 - 3 mm
  • ART 82522 Fixing Ties EdgeClip-Family for Edges 1 - 3 mm
  • Volume Discount

Product Details:

Manufacturer part number: 825226350046200

Brand: REYHER

Price: 1.41

Delivery time: 2 Days


Technical Data:

Band Diameter: 45 mm

Overall Length: 200 mm

Width: 4.6 mm

Form: EdgeCl. S-A


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

825226350046200

Part Number
825226350046200
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Form

1.41 €

500 Available 2 Days 10452004.6EdgeCl. S-A

Loading...

  1. 1

Basic information

Material Nylon Color Black

This page is ART 82522 Fixing Ties EdgeClip-Family for Edges 1 - 3 mm, part number 825226350046200.
You can find the detail information about specifications and dimensions on part number 825226350046200.

Variation of this product

Part Number
825226340036150
825226340046200
825226350046150
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSBand Diameter
(mm)
Overall Length
(mm)
Width
(mm)
Form

1.32 €

500 Available 2 Days 10331503.6EdgeCl. S-Q

1.38 €

500 Available 2 Days 10452004.6EdgeCl. S-Q

1.35 €

500 Available 2 Days 10311504.6EdgeCl. S-A

Tech Support