Manufacturer part number: 825546000190019
Brand: REYHER
Price: 2.10 €
Delivery time: 2 Days
Color: Natural (NA)
Width: 19 mm
Length: 19 mm
Cable tie width: 4.1
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
825546000190019
Material | PA 6.6 | Fastening method | Self adhesive | Form | MB-AT |
---|
This page is ART 82554 Cable Tie Mounts SolidTack-Series, part number 825546000190019.
You can find the detail information about specifications and dimensions on part number 825546000190019.
Part Number |
---|
825546000280028 |
825546300190019 |
825546300280028 |
825546300380038 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Color | Width (mm) | Length (mm) | Cable tie width |
---|---|---|---|---|---|---|---|---|---|
2.79 € | 100 | Available | 2 Days | 10 | Natural (NA) | 28 | 28 | 5.4 | |
2.10 € | 100 | Available | 2 Days | 10 | Black (BK) | 19 | 19 | 4.1 | |
2.79 € | 100 | Available | 2 Days | 10 | Black (BK) | 28 | 28 | 5.4 | |
3.72 € | 100 | Available | 2 Days | 10 | Black (BK) | 38 | 38 | 10 |