ALARM BELL (91405268)

ALARM BELL 91405268

Product Details:

Manufacturer part number: 91405268

Brand: WERMA

Price: 178.44

Delivery time: 3 Days


Technical Data:

Nominal voltage: 230

Electricity consumption: 0.055

Type of current: AC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

91405268

Part Number
91405268
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current

178.44 €

1 3 Days 102300.055AC

Loading...

  1. 1

Basic information

Loudness(dB) 98 Diameter of bell shell 167 Material housing Other
Colour housing Grey Degree of protection (IP) IP66

This page is ALARM BELL, part number 91405268.
You can find the detail information about specifications and dimensions on part number 91405268.

Variation of this product

Part Number
91405255
91405368
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current

223.62 €

1 3 Days 10240.3DC
-

162.40 €

1 3 Days 102300.055AC

Tech Support