AS-I LED BEACON EM MC 239

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

23978055

Part Number
23978055
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHS

170.53 €

1 3 Days 10

Loading...

  1. 1

Basic information

Voltage type DC Diameter 50 Length 78
Colour Multi colour Degree of protection (IP) IP65 Nominal current 500
Lamp shape Other

This page is AS-I LED BEACON EM MC 239, part number 23978055.
You can find the detail information about specifications and dimensions on part number 23978055.

Tech Support