Manufacturer part number: 96000051
Brand: WERMA
Price: 19.75 €
Delivery time: Same day
Tube length: -
Diameter: -
Colour: Grey
Type of accessory: Mounting kit
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
96000051
Material | Plastic |
---|
This page is BASE W. INTEGRATED TUBE, part number 96000051.
You can find the detail information about specifications and dimensions on part number 96000051.
Configure
Part Number |
---|
96069303 |
96069801 |
97520901 |
97584010 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Tube length | Diameter | Colour | Type of accessory |
---|---|---|---|---|---|---|---|---|---|---|
- | 21.93 € | 1 |
Same day
Stock | 10 | - | 70 | Black | Other | ||
18.00 € | 1 |
Same day
Stock | 10 | - | - | Black | Mounting kit | |||
20.78 € | 1 |
Same day
Stock | 10 | - | - | Black | Other | |||
19.75 € | 1 | 2 Days | 10 | 110 | - | Black | - |