BU BUZZER WM CONTIN / PULSE 128 (12800068)

BU BUZZER WM CONTIN / PULSE 128 12800068

Product Details:

Manufacturer part number: 12800068

Brand: WERMA

Price: 82.42

Delivery time: 3 Days


Technical Data:

Nominal voltage: 230

Electricity consumption: 0.025

Type of current: AC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

12800068

Part Number
12800068
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current

82.42 €

1 3 Days 102300.025AC

Loading...

  1. 1

Basic information

Loudness(dB) 92 Mounting method Surface mounting Material housing Plastic
Colour housing Grey Degree of protection (IP) IP65 Function Other

This page is BU BUZZER WM CONTIN / PULSE 128, part number 12800068.
You can find the detail information about specifications and dimensions on part number 12800068.

Variation of this product

Part Number
12800067
12800075
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current

82.42 €

1 3 Days 101150.025AC

79.97 €

1 3 Days 10240.015AC/DC

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360