BU BUZZER / FLASH BM CONTIN / PULSE 421 (42111067)

BU BUZZER / FLASH BM CONTIN / PULSE 421 42111067

Click on this image to zoom in.

Click on this image to zoom in.

  • 42111067, 42111068, 42111075
  • 42131067, 42131068, 42131075

Product Details:

Manufacturer part number: 42111067

Brand: WERMA

Price: 153.59

Delivery time: 3 Days


Technical Data:

Nominal voltage: 115

Electricity consumption: 0.04

Type of current: AC

Colour of lamp hood: Red


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

42111067

Part Number
42111067
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current Colour of lamp hood

153.59 €

1 3 Days 101150.04ACRed

Loading...

  1. 1

Basic information

Loudness(dB) 92 Mounting method Surface mounting Lamp type Xenon
Colour housing Black Degree of protection (IP) IP65 Type of optical signal Flash light

This page is BU BUZZER / FLASH BM CONTIN / PULSE 421, part number 42111067.
You can find the detail information about specifications and dimensions on part number 42111067.

Variation of this product

Part Number
42111068
42111075
42131067
42131068
42131075
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current Colour of lamp hood

153.59 €

1 3 Days 102300.06ACRed

156.60 €

1 3 Days 10240.135AC/DCRed

153.59 €

1 3 Days 101150.04ACYellow

153.59 €

1 3 Days 102300.06ACYellow

156.60 €

1 3 Days 10240.135AC/DCYellow

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360