BU BUZZER / FLASH WM CONTIN / PULSE 423

BU BUZZER / FLASH WM CONTIN / PULSE 423

Click on this image to zoom in.

Click on this image to zoom in.

  • 42311067, 42311068, 42311075
  • 42331067, 42331068, 42331075

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
42311067
42311068
42311075
42331067
42331068
42331075
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current Colour of lamp hood

172.55 €

1 3 Days 101150.04ACRed

172.55 €

1 3 Days 102300.06ACRed

172.55 €

1 3 Days 10240.135AC/DCRed

172.55 €

1 3 Days 101150.04ACYellow

172.55 €

1 3 Days 102300.06ACYellow

172.55 €

1 3 Days 10240.135AC/DCYellow

Loading...

  1. 1

Basic information

Loudness(dB) 92 Mounting method Surface mounting Lamp type Xenon
Colour housing Grey Degree of protection (IP) IP65 Type of optical signal Flash light

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360