Manufacturer part number: 65600003
Brand: WERMA
Price: 306.97 €
Delivery time: 3 Days
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
65600003
Voltage type for actuating | DC | Rated operating voltage Ue | 24 | Outer diameter | 40 |
---|---|---|---|---|---|
Number of signal tower elements | 4 | Degree of protection (IP) | IP65 | Function flashlight | False |
Function continuous light | True | Function acoustic | False |
This page is CS COMPACT BM 656, part number 65600003.
You can find the detail information about specifications and dimensions on part number 65600003.
Part Number |
---|
65610001 |
65610002 |
65610003 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS |
---|---|---|---|---|---|---|
378.33 € | 1 | 3 Days | 10 | |||
410.20 € | 1 | 3 Days | 10 | |||
458.65 € | 1 | 3 Days | 10 |