Manufacturer part number: 83810068
Brand: WERMA
Price: 248.35 €
Delivery time: 3 Days
Nominal voltage: 230
Electricity consumption: 0.2
Type of current: AC
Colour of lamp hood: Red
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
83810068
Mounting Method | Surface mounting | Material housing | Plastic | Degree of protection (IP) | IP65 |
---|
This page is DOUBLE FLASH BEACON BM 838, part number 83810068.
You can find the detail information about specifications and dimensions on part number 83810068.
Part Number |
---|
83810055 |
83810067 |
83830055 |
83830067 |
83830068 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal voltage | Electricity consumption | Type of current | Colour of lamp hood |
---|---|---|---|---|---|---|---|---|---|---|
283.63 € | 1 | 3 Days | 10 | 24 | 0.8 | DC | Red | |||
303.88 € | 1 | 3 Days | 10 | 115 | 0.3 | AC | Red | |||
283.63 € | 1 | 3 Days | 10 | 24 | 0.8 | DC | Yellow | |||
303.88 € | 1 | 3 Days | 10 | 115 | 0.3 | AC | Yellow | |||
248.35 € | 1 | 3 Days | 10 | 230 | 0.2 | AC | Yellow |