Manufacturer part number: 11806814
Brand: WERMA
Price: 36.43 €
Delivery time: 3 Days
Nominal voltage: 12
Type of current: DC
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11806814
Loudness(dB) | 90 | Electricity consumption | 0.02 | Mounting method | Built-in |
---|---|---|---|---|---|
Material housing | Plastic | Colour housing | Grey | Degree of protection (IP) | IP30 |
Function | Continuous tone | Built-in transformer | False |
This page is ELECTR. BUZZER EM 118, part number 11806814.
You can find the detail information about specifications and dimensions on part number 11806814.
Part Number |
---|
11806815 |
11806826 |
11806827 |
11806828 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal voltage | Type of current |
---|---|---|---|---|---|---|---|---|
34.53 € | 1 | 3 Days | 10 | 24 | AC/DC | |||
41.71 € | 1 | 3 Days | 10 | 48 | AC/DC | |||
41.71 € | 1 | 3 Days | 10 | 115 | AC/DC | |||
39.03 € | 1 | 3 Days | 10 | 230 | AC |