Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
11906828
Loudness(dB) | 90 | Electricity consumption | 0.02 | Mounting method | Built-in |
---|---|---|---|---|---|
Material housing | Plastic | Colour housing | Grey | Degree of protection (IP) | IP30 |
Function | Other | Built-in transformer | False |
This page is ELECTR. BUZZER EM CONTIN / PULSE 119, part number 11906828.
You can find the detail information about specifications and dimensions on part number 11906828.
Part Number |
---|
11906815 |
11906826 |
11906827 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal voltage | Type of current |
---|---|---|---|---|---|---|---|---|
51.72 € | 1 | 3 Days | 10 | 24 | AC/DC | |||
59.58 € | 1 | 3 Days | 10 | 48 | AC/DC | |||
59.58 € | 1 | 3 Days | 10 | 115 | AC/DC |