Manufacturer part number: 42312075
Brand: WERMA
Price: 194.33 €
Delivery time: 3 Days
Colour of lamp hood: Red
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
42312075
Loudness(dB) | 109 | Nominal voltage | 24 | Electricity consumption | 0.2 |
---|---|---|---|---|---|
Type of current | AC/DC | Mounting method | Surface mounting | Lamp type | Xenon |
Colour housing | Grey | Degree of protection (IP) | IP65 | Type of optical signal | Flash light |
Type of acoustic signal | Other |
This page is FLASH / SOUNDER WM 423, part number 42312075.
You can find the detail information about specifications and dimensions on part number 42312075.
Part Number |
---|
42332075 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Colour of lamp hood |
---|---|---|---|---|---|---|---|
194.33 € | 1 | 3 Days | 10 | Yellow |