Manufacturer part number: 23210055
Brand: WERMA
Price: 82.74 €
Delivery time: Same day
Nominal voltage: 24
Electricity consumption: 0.14
Type of current: DC
Colour of lamp hood: Red
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
23210055
Mounting Method | Built-in | Lamp type | Xenon | Material housing | Plastic |
---|---|---|---|---|---|
Degree of protection (IP) | IP65 |
This page is FLASHING BEACON EM 232, part number 23210055.
You can find the detail information about specifications and dimensions on part number 23210055.
Configure
Stock
Basic Attributes
Nominal voltage
Electricity consumption
Type of current
Colour of lamp hood
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
23210068 |
23230055 |
23230068 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Nominal voltage | Electricity consumption | Type of current | Colour of lamp hood |
---|---|---|---|---|---|---|---|---|---|---|
70.03 € | 1 | 3 Days | 10 | 230 | 0.02 | AC | Red | |||
82.74 € | 1 | 3 Days | 10 | 24 | 0.14 | DC | Yellow | |||
70.03 € | 1 | 3 Days | 10 | 230 | 0.02 | AC | Yellow |