Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
80210055 |
80210067 |
80210068 |
80230055 |
80230067 |
80230068 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Nominal voltage | Electricity consumption | Type of current | Colour of lamp hood | |
---|---|---|---|---|---|---|---|---|---|---|
95.84 € | 1 | 3 Days | 10 | 24 | 0.1 | DC | Red | |||
95.84 € | 1 | 3 Days | 10 | 115 | 0.02 | AC | Red | |||
85.52 € | 1 | 3 Days | 10 | 230 | 0.03 | AC | Red | |||
95.84 € | 1 | 3 Days | 10 | 24 | 0.1 | DC | Yellow | |||
95.84 € | 1 | 3 Days | 10 | 115 | 0.02 | AC | Yellow | |||
85.52 € | 1 | 3 Days | 10 | 230 | 0.03 | AC | Yellow |
Loading...
Mounting Method | Built-in | Lamp type | Xenon | Material housing | Plastic |
---|---|---|---|---|---|
Degree of protection (IP) | IP65 |