FLASHING BEACON RM 828 (82814055)

FLASHING BEACON RM 828 82814055

Click on this image to zoom in.

Click on this image to zoom in.

  • 82814055, 82814067, 82814068
  • 82824055, 82824067, 82824068
  • 82834055, 82834067, 82834068
  • 82844055, 82844067, 82844068
  • 82854055, 82854067, 82854068

Product Details:

Manufacturer part number: 82814055

Brand: WERMA

Price: 123.95

Delivery time: 3 Days


Technical Data:

Nominal voltage: 24

Electricity consumption: 0.3

Type of current: DC

Colour of lamp hood: Red


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

82814055

Part Number
82814055
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current Colour of lamp hood

123.95 €

1 3 Days 10240.3DCRed

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Material housing Plastic Degree of protection (IP) IP65

This page is FLASHING BEACON RM 828, part number 82814055.
You can find the detail information about specifications and dimensions on part number 82814055.

Variation of this product

Part Number
82814067
82814068
82824055
82824067
82824068
82834055
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current Colour of lamp hood

123.95 €

1 3 Days 101150.065ACRed

110.68 €

1 3 Days 102300.14ACRed
-

122.92 €

1 3 Days 10240.5DCGreen
-

122.92 €

1 3 Days 101150.5ACGreen
-

109.76 €

1 3 Days 102300.5ACGreen

123.95 €

1 3 Days 10240.5DCOrange

Tech Support