FLASHING BEACON WM 205 (20530067)

FLASHING BEACON WM 205 20530067

Click on this image to zoom in.

Click on this image to zoom in.

  • 20510055, 20510067, 20510068, 20540055, 20540067, 20540068, 20550055, 20550067, 20550068
  • 20520055, 20520067, 20520068
  • 20530055, 20530067, 20530068

Product Details:

Manufacturer part number: 20530067

Brand: WERMA

Price: 94.60

Delivery time: 3 Days


Technical Data:

Nominal voltage: 115

Electricity consumption: 0.02

Type of current: AC

Lamp type: Other

Colour of lamp hood: Yellow


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

20530067

Part Number
20530067
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current Lamp type Colour of lamp hood

94.60 €

1 3 Days 101150.02ACOtherYellow

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Material housing Plastic Degree of protection (IP) IP65

This page is FLASHING BEACON WM 205, part number 20530067.
You can find the detail information about specifications and dimensions on part number 20530067.

Variation of this product

Part Number
20520055
20520067
20520068
20530068
20540055
20540067
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current Lamp type Colour of lamp hood
-

103.47 €

1 3 Days 1024-DCLEDGreen
-

100.64 €

1 3 Days 10115-ACLEDGreen
-

93.91 €

1 3 Days 10230-ACLEDGreen

85.25 €

1 3 Days 102300.03ACOtherYellow
-

100.52 €

1 3 Days 1024-DCLEDClear
-

100.52 €

1 3 Days 10115-ACLEDClear

Tech Support