FLASHING BEACON WM 215

FLASHING BEACON WM 215

Click on this image to zoom in.

Click on this image to zoom in.

  • 21510055, 21510067, 21510068, 21540055, 21540067, 21540068, 21550055, 21550067, 21550068
  • 21520055, 21520067, 21520068
  • 21530055, 21530067, 21530068

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
21510055
21510067
21510068
21520055
21520067
21520068
21530055
21530067
21530068
21540055
21540067
21540068
21550055
21550067
21550068
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNominal voltage Electricity consumption Type of current Colour of lamp hood

99.19 €

1 3 Days 10240.1DCRed

99.19 €

1 3 Days 101150.02ACRed

89.52 €

1 3 Days 102300.03ACRed
-

102.48 €

1 3 Days 1024-ACGreen
-

105.36 €

1 3 Days 1024-ACGreen
-

95.74 €

1 3 Days 10230-ACGreen

99.19 €

1 3 Days 10240.1DCYellow

99.19 €

1 3 Days 101150.02ACYellow

89.52 €

1 3 Days 102300.03ACYellow
-

105.36 €

1 3 Days 1024-ACClear
-

105.36 €

1 3 Days 10115-ACClear
-

93.13 €

1 3 Days 10230-ACClear
-

105.36 €

1 3 Days 1024-DCBlue
-

105.36 €

1 3 Days 10115-ACBlue
-

95.74 €

1 3 Days 10230-ACBlue

Loading...

  1. 1

Basic information

Mounting Method Surface mounting Lamp type Other Material housing Plastic
Degree of protection (IP) IP65

Tech Support